Poppet Valve, Bellows-sealed, NW50 ISO-KF, Inline Ports, Viton, Manual

  • Type
    Bellows-sealed Poppet Valve
  • Configuration
    Inline Ports
  • Flange Type
    ISO-KF
  • Flange Size
    NW50
  • Port Size
    NW50
  • Vacuum Range
    10-9 Torr to Atmosphere
  • Valve Actuation
    Manual Knob
  • Seal Material
    Viton
  • Helium Leak Rate
    1.0 x 10-9 std cc/sec
  • Limit Switch
    No
  • Maximum Internal Spring Closing Pressure
    60 psia
  • Maximum Bakeout Temperature
    150°C
  • Weight
    6.4 lbs.