Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Lens Positioner, 2.0 in. Diameter, XYZθXθY, 100 TPI, 8-32 (M4) CLR

Specifications

  • Type
    Lens Positioner
  • Optic Diameter
    50.8 mm
  • Edge Thickness (T<sub>e</sub>)
    13.7 mm
  • Optical Axis Height
    50.8 mm
  • Adjustments
    XYZ θXθY
  • Adjustment Screw Thread
    100 TPI
  • Travel, XY
    ±2.0 mm
  • Travel, Z 0
    ±3.2 mm
  • Angular Range, θXθY
    ±4°
  • Retaining Ring
    (2 Included)
  • Retaining Ring Thread
    2.035-40
  • Thread Type
    8-32 (M4) CLR
  • Material
    Anodized Aluminum
  • Weight
    326 g
Notes:

  1. Accomplished by turning all three tip/tilt adjusters equally in the same direction.

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Compact Multi-Axis Lens PositionersLP5X-1HLens Positioner, 1.0 in. Diameter, XYZθXθY, 100 TPI, 8-32 (M4) CLR
$299
1.0 in. Post Spacers & Thread AdaptersPS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.60