Sorry, this product is no longer offered for sale. It was discontinued on Nov 13, 2019. The recommended replacement product is N-DY2-53.

Laser Safety Glasses, PDT, Dye, Ruby, KTP, Excimer, CO2, 18% VLT, Poly

Technical Specs

  • Frame Style
    LOTG
  • Visible Light Transmission
    18%
  • Filter Color
    Blue
  • Filter Type
    116
  • Optical Density
    OD >7 @ 190–380 nm
    OD >2 @ 585–605 nm
    OD >4 @ 610–695 nm
    OD >5 @ 10.6 µm
  • Laser Type
    PDT
    Dye
    Ruby
    Krypton
    Excimer
    CO2
  • Lens Material
    Polycarbonate
  • CE
    No
  • EN207
    N/A

Related Products