Sorry, this product is no longer offered for sale. It was discontinued on Feb 1, 2023The recommended replacement product is LKIT-2AR.14-P.
Singlet Lens Kit, Precision, N-BK7, 25.4 mm, 20 Lenses, 430-700 nm

The LKIT-2AR.14 set is a Precision Singlet Introductory Lens Kit. The kit provides an economical selection of lenses. There are 20 lenses in this set. They are made from quality N-BK7 optical glass with all four basic shapes, 25.4 mm in diameter and are anti-reflection coated, optimized for 430-700nm.
All lenses are edge marked with their Newport product number, making them easy to identify and hard to misplace. The edge marking is impervious to standard cleaning solutions. The lenses are packaged in a protective hardwood case, and are held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
All lenses are edge marked with their Newport product number, making them easy to identify and hard to misplace. The edge marking is impervious to standard cleaning solutions. The lenses are packaged in a protective hardwood case, and are held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection Coating430-700 nm
- Diameter25.4 mm
- Quantity20
- MaterialN-BK7
- Coating CodeAR.14
Resources & Downloads
Other
LKIT-2AR.14 RoHS Certificate(265.1 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







