Over 8,000 products in-stock! & FREE 2-Day shipping on all web orders!* Learn More FREE T-Shirt with orders $250+ Details Notice: Products may be subject to a surcharge added during checkout. Learn More
About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Sorry, this product is no longer offered for sale. It was discontinued on May 3, 2023The recommended replacement product is LKIT-1AR.16-P.
Singlet Lens Kit, Precision, N-BK7, 25.4 mm, 44 Lenses, 650-1000 nm




Singlet Lens Kit, Precision, N-BK7, 25.4 mm, 44 Lenses, 650-1000 nm
Model: LKIT-1AR.16
Clearance
Save 10% on Limited Stock Clearance Products!
Learn More
Save 10% on Limited Stock Clearance Products!
Learn More
The LKIT-1AR.16 is a Precision Singlet Master Lens Kit, made up of 44 N-BK7, 25.4 mm diameter lenses, coated with anti-reflection coating optimized for 650-1000 nm.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 19 to 1000 mm. Focal lengths from -25 to -200 mm are provided in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
This lens set provides a comprehensive selection of four lens shapes and focal lengths in N-BK7 optical glass. Plano-convex and bi-convex lenses are provided with focal lengths from 19 to 1000 mm. Focal lengths from -25 to -200 mm are provided in plano-concave and bi-concave lens shapes. All lenses are edge marked with their product number for easy identification. The lenses are packaged in a hardwood case and held in place by foam inserts with the slots clearly labeled with part number and focal length.
Newport lens sets can speed up assembly of complex optical setups and facilitate engineering prototype evaluation. Educators will find lens sets to be useful tools for demonstrating fundamental optical principles to students.
Specifications
- TypePrecision Singlet Lens Kit
- Antireflection Coating650-1000 nm
- Diameter25.4 mm
- Quantity44
- MaterialN-BK7
- Coating CodeAR.16
- TypePrecision Singlet Lens Kit
- Antireflection Coating650-1000 nm
- Diameter25.4 mm
- Quantity44
- MaterialN-BK7
- Coating CodeAR.16
Resources & Downloads
Other
LKIT-1AR.16 RoHS Certificate(265.1 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | UNIVERSAL | In Stock | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






