Lab Isolation Platform, LIP275, 10 in. x 15 in.

The LIP275-1015-01 is a rectangular platform of 10 in. x 15 in., incorporated with 4 isolator bearings, ideal for applications with payloads up to 52 lbs (24 kg). LIP275 Series Lab Isolation Platform is lightweight and easy to set up. It is comprised of a sturdy, gray PVC platform with a neoprene, non-stick surface supported by three or four Newport patented Vibration Isolation Bearings. These isolators are passive, mechanical bearings that employ Newport’s patented vibration isolation technology (US Patent No. 6,517,060, 6,520,283 and foreign patents pending (not pending-issued)).
Resources & Downloads
2D Product Drawings
LIP275.pdf(71.3 kB, PDF)
Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | neoprene-isolation-mountsNeoprene Isolation Mounts | |||||
![]() | sa2-solid-aluminum-optical-breadboard-platesSolid Aluminum Optical Breadboard Plates | |||||
![]() | vip100-super-compact-mechanical-vibration-isolation-platformVIP100 Super Compact Mechanical Vibration Isolation Platform | |||||
![]() | vip320-vibe-mechanical-vibration-isolator-platformsVIP320X Mechanical Vibration Isolation Platform |







