Sorry, this product is no longer offered for sale.
Radiometry System, Lock-In Digital Amplifier, 220 to 240 VAC

The LIDA-SRS-KIT-220V is a Lock-In Digital Amplifier (LIDA) system. It extracts very small signals obscured by noise sources many times larger by locking into the specific modulation frequency of your desired signal. The system removes background signals through phase sensitive detection. A broad selection of calibrated detectors with built-in preamplifiers is available for use with this system, allowing optical measurements to be made from UV to IR.
The chopper system provides an optical chopper controller with tunable frequencies, and an enclosed chopper head with four chopper wheels of varying aperture selections.
The system includes:
- SR810 lock-in digital amplifier pre-configured for 220 VAC
- Latest version of Oriel TracQ Basic radiometry software
- 75160NF Optical Chopper System
- 51-10-010 GPIB/USB adapter for readout/control with a computer via IEEE-488 interface
- 70016 BNC cable, 6 ft.
Specifications
- TypeRadiometry System
- Frequency Range2 to 100 Hz
- Sensitivity2 nV to 1 V
- Noise6 nV / Hz E-1/2 at 1 kHz
- Amplifier Output± 10 V
- Dynamic Reserve> 100 dB (without pre-filters)
- Connector TypeBNC, GPIB-USB
- Power Requirements220-240 VAC, 50/60 Hz
- Weight30 lbs. (13.6 kg)
- Dimensions17 in. W x 5.25 in. H x 19.5 in. L (431 mm x 133 mm x 495 mm)

Resources & Downloads
Manuals
Oriel 75160NF Chopper Controller Quick Start Guide(344.5 kB, PDF) Oriel LIDA-SRS-KIT Radiometry System User Manual(2.1 MB, PDF) Oriel TracQ Basic Software Quick Start Guide(617.7 kB, PDF)
2D Product Drawings
75160NF_CTRL_REAR(195.2 kB, PDF) 75160NF_CTRL_SIDE(89 kB, PDF) 75160NF_CTRL_FRONT(189.9 kB, PDF) 75150-1050 Chopper Head Drawing(496.4 kB, PDF)
Software
75160NF Chopper Software and API v1.0.1(5.8 MB, ZIP)
Literature
Oriel LIDA-SRS-KIT Radiometry System Datasheet(663.5 kB, PDF)
Related Products
Sparepart
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 70016Cable, BNC Standard, 6 Foot (1.8 Meter) Length | In Stock |
Similar
Compatible Detectors
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DET-L-SIUV-R-CUV-Si Photodiode, Transimpedance Amplifier, 200-1100 nm, 10 x 10 mm, NIST | |||||
![]() | DET-L-SIUV-T-CUV-Si Photodiode, Amplified, 200-1100 nm, 1-stage TE cooled, 5 mm, NIST | In Stock | ||||
![]() | DET-L-GE-R-CGe Photodiode, Amplified, 700-1800 nm, 5 mm, NIST Calibration | In Stock | ||||
![]() | DET-L-GE-T-CGe Photodiode, Amplified, 700-1800 nm, 2-stage TE, 5 mm, NIST Calibration | In Stock | ||||
![]() | DET-L-PBS-R-UPbS Photodiode, 3 x 3 mm, 700-3000 nm, Supply and AC Coupled Pre-amplifier | 4 Weeks | ||||
![]() | DET-L-PYC5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.45-9 µm | In Stock | ||||
![]() | DET-L-PYK5-R-PPyroelectric Detector, Lithium Tantalate, 2 mm, FET Amplifier, 0.60-50 µm | 1 Week |




