Lock-in Amp Detector, Pyroelectric, 100 nW - 100 mW, 8 mm

  • Optical Input
    Free Space
  • Detector Type
    Detector with a built-in lock-in amplifier
  • Detector Material
    Pyroelectric
  • Detector Diameter
    8 mm
  • Wavelength Range
    0.15 to 12 µm
  • Output Connector
    DB15
  • NEP
    30 nW
  • Rise Time
    3.5 s
  • Cooling
    Sensor Body
  • Linearity
    ±2%
  • Damage Threshold
    5 W/cm²
  • Accuracy
    ±5%
  • Power Range
    100nW – 100mW
  • Reflectivity
    50% at Detector Surface
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.9 m
  • Weight
    0.37 kg