Lock-in Amp Detector, Si, 300 fW - 300 nW, 8 mm

  • Detector Type
    Detector with a built-in lock-in amplifier
  • Detector Material
    Si Photodiode
  • Detector Diameter
    8 mm
  • Wavelength Range
    0.2 to 1.1 µm
  • Output Connector
    DB15
  • NEP
    30 fW
  • Rise Time
    3.5 s
  • Cooling
    Sensor Body
  • Linearity
    ±2.5%
  • Damage Threshold
    5 W/cm²
  • Accuracy
    ±5%
  • Power Range
    300 fW – 300 nW
  • Reflectivity
    50% at Detector Surface
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • Cable Length
    1.9 m
  • Weight
    0.37 kg