Sorry, this product is no longer offered for sale.

Microscope Objective Lens, Infinity Corrected, 60x, 0.85 NA, 0.3 mm WD

Technical Specs

  • Objective Type
    Infinity Corrected
  • Magnification
    60x
  • Numerical Aperture
    0.85
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    3.0 mm
  • Working Distance
    0.3 mm
  • Design Tube Lens Focal Length
    180 mm
  • Thread Type
    0.800-36 RMS
  • Parfocal Length
    45 mm

Related Products