Microscope Objective Lens, Infinity Corrected, 40x, 0.65 NA, 0.36 mm WD

  • Objective Type
    Infinity Corrected
  • Magnification
    40x
  • Numerical Aperture
    0.65
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    4.5 mm
  • Working Distance
    0.36 mm
  • Design Tube Lens Focal Length
    180 mm
  • Thread Type
    0.800-36 RMS
  • Parfocal Length
    45 mm