Sorry, this product is no longer offered for sale.

Fixed Lens Mount, 0.25 in. (6.35 mm) Diameter, 1.0 in. Axis Height

Technical Specs

  • Type
    Fixed Lens Mount
  • Optic Diameter
    6.35 mm
  • Optical Axis Height
    25.4 mm  
  • Adjustments
    Fixed
  • Thread Type
    8-32 and M4