Sorry, this product is no longer offered for sale.

Plano-Convex Gradient Index Micro Lens, 1.8mm,.60 NA,1560nm,0.22 Pitch

Technical Specs

  • Lens Shape
    Plano-Convex
  • Diameter
    1.8 mm  
  • Length
    3.31 mm  
  • Lens Material
    SELFOC® radial gradient index oxide glass
  • Antireflection Coating
    1560 nm
  • Lens Type
    Gradient Index Micro lens
  • Working Distance
    0.29
  • Transmission
    ≥89%, 320–2000 nm
  • Numerical Aperture
    0.29 mm  
  • Pitch
    0.22
  • Diameter Tolerance
    +0.005/-0.010 mm
  • Radius of Curvature
    0.6  
  • Clear Aperture
    Central 70% of diameter
  • Size Tolerance
    ±2.5 %