Sorry, this product is no longer offered for sale. The recommended replacement product is LDX3612524.

Laser Diode Driver, High Power CW/QCW, 85A, 12V, GPIB [Discontinued]

Technical Specs

  • Laser Current
    85 A
  • Laser Drive Requirement
    More Than 10 A
  • Output Current CW
    85 A
  • Output Current QCW
    170 A
  • Laser Compliance Voltage
    12 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    100-120 VAC, 200-240 VAC
  • Laser Current Resolution
    10 mA  
  • Laser Current Accuracy
    ±(0.1% of FS +80 mA)
  • Noise/Ripple (rms)
    <40 mA
  • Current Output 1 h Stability
    <100 ppm FS
  • Duty Cycle
    0.5 to 20 %
  • Forward Voltage Accuracy
    +0.05% of 20mV
  • Forward Voltage Resolution
    10 mV
  • Monitor Current Accuracy
    +0.1% of FS
  • Monitor Current Range
    3 to 10000 µA
  • Photodiode Reverse Bias
    0 to 15 V
  • Pulse Width
    40 μs to 2 s
  • Pulse Repetition Rate
    0.1 to 1000 Hz
  • Rise/Fall Time
    <20 µs
  • Display Type
    5-digit Green LED
  • Weight
    13.5 kg