Sorry, this product is no longer offered for sale. The recommended replacement product is LDX3232-220V.

Laser Diode Driver, Precision, 6A, 5V, USB, 220 VAC [Discontinued]

Technical Specs

  • Laser Current
    6 A
  • Laser Drive Requirement
    1 to 10 A
  • Laser Compliance Voltage
    5 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    USB
  • Power Requirements
    220 VAC
  • Laser Current Resolution
    500µA (2A Range)
    1500µA (6A Range)
  • Laser Current Accuracy
    ±0.15% of FS
  • Laser Output Noise/Ripple Low Bandwidth
    30 µA
  • Laser Output Noise/Ripple High Bandwidth
    100 µA
  • Transfer Function
    600 mA/V
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 50 kHz
  • External Modulation Low Bandwidth
    DC to 0.08 kHz
  • Photodiode Current Accuracy
    ±0.1% of FS
  • Photodiode Current Range
    0.01-25 mA
  • Photodiode Reverse Bias
    0-5 V
  • Connector Type
    DB9 Female
  • Display Type
    4-digit Green LED