Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Diode Driver, Precision, 500mA, 7V, USB, 120 VAC [Discontinued]

Specifications

  • Laser Current
    0.5 A
  • Laser Drive Requirement
    Less Than 1 A
  • Laser Compliance Voltage
    7 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    USB
  • Power Requirements
    120 VAC
  • Laser Current Resolution
    100µA (200mA Range)
    150µA (500mA Range)
  • Laser Current Accuracy
    ±0.1% of FS
  • Laser Output Noise/Ripple Low Bandwidth
    2 µA
  • Laser Output Noise/Ripple High Bandwidth
    4 µA
  • Transfer Function
    50 mA/V
  • Current Output 24 h Stability
    <50 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 150 kHz
  • External Modulation Low Bandwidth
    DC to 0.1 kHz
  • Photodiode Current Accuracy
    ±0.1% of FS
  • Photodiode Current Range
    0-5000 µA
  • Photodiode Reverse Bias
    0-5 V
  • Connector Type
    DB9 Female
  • Display Type
    4-digit Green LED

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Precision Laser Diode Drivers with GPIBLDX-3220-120VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 120 VAC
In Stock
$3,495
Precision Laser Diode Drivers with GPIBLDX-3220-220VLaser Diode Driver, Precision, 500mA, 10V, GPIB, 220 VAC
In Stock
$3,495
Low Noise Battery Powered 500 mA Laser Diode DriversLDX-3620BLaser Diode Driver, Ultra Low Noise, 500 mA, Battery Operated
4 Weeks
$5,620