Sorry, this product is no longer offered for sale. The recommended replacement product is LDX3601835.

Laser Diode Driver, High Power Precision, 20A, 4V, USB & GPIB, 120 VAC [Discontinued]

Technical Specs

  • Laser Current
    20 A
  • Laser Drive Requirement
    More Than 10 A
  • Laser Compliance Voltage
    4 V
  • Temperature Coefficient
    <50 ppm FS/°C
  • Computer Interfaces
    USB and GPIB
  • Power Requirements
    120 VAC
  • Laser Current Resolution
    1 mA  
  • Laser Current Accuracy
    ±0.1% reading + 10 mA
  • Noise/Ripple (rms)
    <5 mA
  • Transfer Function
    2 A/V
  • Current Output 1 h Stability
    ±50 ppm
  • External Modulation High Bandwidth
    0 - 100 kHz
  • External Modulation Low Bandwidth
    0 - 20 kHz
  • Forward Voltage Accuracy
    ±5 mV
  • Forward Voltage Resolution
    1 mV
  • Photodiode Current Accuracy
    ±2 µA
  • Photodiode Current Range
    0 to 5000 µA
  • Photodiode Reverse Bias
    0 to 5, Adjustable V
  • Display Type
    5-digit Green LED