Sorry, this product is no longer offered for sale. The recommended replacement product is LDT5910C-120V.

Temperature Controller, Thermoelectric, ±4A, ±6V, 24W, USB, 120 VAC [Discontinued]

Technical Specs

  • TE Current Range
    -4.00 to +4.00 A
  • TE Voltage Range
    -6 to +6 V
  • TE Output Power
    24 W  
  • Temperature Range
    -99 to 199.9°C
  • Thermistor Temperature Accuracy
    ±0.2°C
  • TEC Noise/Ripple
    <1 mA
  • TEC Output 1 h Stability
    0.006°C
  • TEC Output 24 h Stability
    0.01°C
  • Setpoint Resolution
    0.1°C
  • Display Type
    4 digit Green LED
  • Display Range Resistance (10 µA)
    2.0-450 kΩ
  • Display Range Resistance (100 µA)
    0.25-45.0 kΩ
  • Power Requirements
    120 VAC