Sorry, this product is no longer offered for sale.

Laser Diode Driver, Pulsed, 500mA, 25V, GPIB, 240 VAC (Non-RoHS)

  • Laser Current
    0.5 A
  • Laser Compliance Voltage
    25 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    240 VAC
  • Laser Current Resolution
    100 µA  
  • Laser Current Accuracy
    ±0.5% of FS
  • Laser Output Noise/Ripple Low Bandwidth
    <200 µA
  • Current Output 24 h Stability
    <100 ppm FS
  • Current Output 1 h Stability
    <200 ppm FS
  • Duty Cycle
    0.01% to 100%
  • Pulse Width
    100 ns to 1 ms
  • Pulse Repetition Rate
    1 µs to 1 ms
  • Rise/Fall Time
    <25 ns
  • Display Type
    5-digit Green LED
  • Weight
    5.2 kg