Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Laser Diode Driver, Pulsed, 500mA, 25V, GPIB, 220 VAC (Non-RoHS)

Specifications

  • Laser Current
    0.5 A
  • Laser Compliance Voltage
    25 V
  • Temperature Coefficient
    <100 ppm FS/°C
  • Computer Interfaces
    GPIB
  • Power Requirements
    220 VAC
  • Laser Current Resolution
    100 µA  
  • Laser Current Accuracy
    ±0.5% of FS
  • Laser Output Noise/Ripple Low Bandwidth
    <200 µA
  • Current Output 24 h Stability
    <100 ppm FS
  • Current Output 1 h Stability
    <200 ppm FS
  • Duty Cycle
    0.01% to 100%
  • Pulse Width
    100 ns to 1 ms
  • Pulse Repetition Rate
    1 µs to 1 ms
  • Rise/Fall Time
    <25 ns
  • Display Type
    5-digit Green LED
  • Weight
    5.2 kg  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Rack Mounting KitsRM-124Single Rack Mount Kit, LDP-3811 Series
In Stock
$110
Laser Diode Driver CablesCC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male$125
Laser Diode Driver CablesCC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire
In Stock
$100

Similar

Compare Description Drawings, CAD & Specs Avail. Price
5 Amp Pulsed Laser Diode DriversLDP-3830-120VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 120 VAC
In Stock
$8,055
5 Amp Pulsed Laser Diode DriversLDP-3830-220VLaser Diode Driver, Pulsed, 5A, 20V, USB & GPIB, 220 VAC
6 Weeks
$8,055
3 Amp Pulsed Laser Diode DriversLDP-3840B-120VLaser Diode Driver, Pulsed, 3A, 10V, GPIB, 120 VAC
1 Week
$6,360
3 Amp Pulsed Laser Diode DriversLDP-3840B-220VLaser Diode Driver, Pulsed, 3A, 10V, GPIB, 220 VAC
2 Weeks
$6,360