Sorry, this product is no longer offered for sale.

Laser Diode Mount, 20 & 26-pin Butterfly [Discontinued]

Technical Specs

  • Package Type
    26-pin or 20-pin Butterfly
  • Laser Current
    2 A
  • TE Cooler
    No
  • Temperature Sensor
    None
  • Laser Driver Connector Type
    Female 9-pin DSUB
  • TEC Controller Connector Type
    Male 9-pin DSUB
  • Dimensions
    31.8 x 102 x 140 mm