Sorry, this product is no longer offered for sale. The recommended replacement product is 764H-110.

Laser Diode Mount, 2-pin, Type 1, High Power [Discontinued]

Technical Specs

  • Package Type
    2-Pin, Type 1
  • Maximum Current
    20 A  
  • TE Cooler
    No
  • Temperature Sensor
    None
  • Connector Type
    Female Hybrid DSUB 7W2 (Diode)
  • Heat Dissipation Capability
    40 W  
  • Dimensions
    31.8 x 102 x 140 mm
  • Weight
    0.96 kg