Sorry, this product is no longer offered for sale. The recommended replacement product is LDM4409.

Laser Diode Mount, C-Mount, Quantum Cascade, Temp Controlled [Discontinued]

Technical Specs

  • Package Type
    C-mount
  • TE Cooler
    10 A maximum
  • Temperature Range
    -30 to 30°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • Laser Driver Connector Type
    DB9 Female
  • TEC Controller Connector Type
    Hybrid DSUB 7W2 Male
  • Heat Dissipation Capability
    10 W  
  • Dimensions
    114 x 101 x 165 mm
  • Weight
    1.7 kg