Sorry, this product is no longer offered for sale. The recommended replacement product is 764H-061.

Laser Diode Mount, CS Bar, High Power, Temp Controlled [Discontinued]

Technical Specs

  • Package Type
    CS Bar
  • Maximum Current
    125 A  
  • TE Cooler
    14.6 A, 28.8 V maximum
  • Temperature Range
    20 to 85°C
  • Temperature Sensor
    10 kΩ NTC Thermistor
  • Connector Type
    Dual Crown Clip Socket 10-32 Power Lugs (Diode) / Male Hybrid DSUB 7W2 / Female Bananna Jacks (Ground, Forward Voltage)
  • Heat Dissipation Capability
    100 W  
  • Water Temperature Requirement
    15°C
  • Dimensions
    114 x 108 x 127 mm
  • Weight
    1.6 kg