Sorry, this product is no longer offered for sale.
Thermoelectric Temperature Controller Module, 48W TEC, High Power, LDC-3926

The LDC-3916559 TEC Controller Module offers a W TEC controller for regulating temperature.
The bi-polar temperature controller works with thermistor type temperature sensors for precise temperature control over a wide range of temperatures. The temperature controllers feature TEC module voltage measurement, selection of thermistor current range, and control loop gain adjustment from 1 to 127.
This LDC3926559 module is compatible with the LDC-3926 modular laser diode controller.
Specifications
- TypeLDC-3926 TEC Card
- TE Current Range-6.00 to +6.00 A
- TE Voltage Range-8.00 to +8.00 V
- TE Output Power48 W
- Temperature Range–99 to 150°C
- TEC Current 24h Stability0.01°C
- TEC Current 1h Stability0.007°C
- TEC Ripple/Noise (rms)<2 mA
Resources & Downloads
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF)
Technical Notes
Manuals
LDC-3926 Controller User's Manual(832.1 kB, PDF) LDC-3926559 User Manual(960.5 kB, PDF)
Literature
LDC-3926 16-Channel High Power Laser Diode Controller Brochure(230.5 kB, PDF) Pinout Diagrams for CC-305S and CC-505S Cables(88.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | |||||
![]() | CC516MControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female, 8-Pack | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LDC-3916550Temperature Controller Module, 9W TEC, Dual Channel, LDC-3908/3916 | In Stock | ||||
![]() | LDC-3916558Temperature Controller Module, 24W TEC, LDC-3908/3916 | In Stock |


