Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Laser Diode Controller, 10/20A, 4V, 128W TEC, USB & GPIB, High Power

Specifications

  • Laser Current
    20 A
  • Laser Compliance Voltage
    4 V  
  • TE Current Range
    -8.00 to +8.00 A
  • TE Voltage Range
    -16.00 to +16.00 V
  • TE Output Power
    128 W  
  • Temperature Coefficient
    <50 ppm/*C
  • Temperature Range
    -100°C to 200°C
  • Computer Interfaces
    GPIB and USB
  • Power Requirements
    AC Input Selector; 115/230VAC; 100-120 VAC / 220-240 VAC; 500W; 50-60 Hz
  • Laser Current Resolution
    1 mA  
  • Laser Current Accuracy
    ± 0.1% of SP± 10 mA
  • Current Output 24 h Stability
    <100 ppm FS
  • Current Output 1 h Stability
    <50 ppm FS
  • Laser Output Noise/Ripple Low Bandwidth
    <5 mA
  • Laser Output Noise/Ripple High Bandwidth
    <5 mA
  • TEC Current 24h Stability
  • TEC Current 1h Stability
  • TEC Ripple/Noise (rms)
    <2.5 mA
  • Photodiode Current Range
    0 to 10 mA
  • Weight
    9.87 kg
  • Operating Temperature
    10 to 40°C
  • Operating Humidity
    <85%, relative, non-condensing

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Driver CablesCC308HCable, Laser Driver to Mount, 20 Amp, 9W4 Male to 7W2 Male
In Stock
$245
Laser Diode Driver CablesCC325Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Ring Lug
In Stock
$240
Laser Diode Driver CablesCC340Cable, Laser Diode Driver, 40 Amp, 9W4 Male to Copper/Crown
In Stock
$594
Laser Diode TEC CablesCC594HCable, TEC Controller to Bare Wire, 10 Amp, DB25 Male
2 Weeks
$152
Laser Diode TEC CablesCC595SControl Cable, TEC Controller to Mount, 5 Amp, DB25 Male to DB9 Female
In Stock
$135
Laser Diode TEC CablesCC596HTEC Controller to Mount Cable, 10 Amp, DB25 Male to 7W2 Female
In Stock
$314

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Laser Diode Controller, LDC-37X6LDC-3726Laser Diode Controller, 100/200/500mA, 10V, 32W TEC, USB & GPIB
In Stock
$4,875
Laser Diode Controller, LDC-37X6LDC-3736Laser Diode Controller, 1/2/4A, 18V, 128W TEC, USB & GPIB, High Compliance Voltage$5,935