Sorry, this product is no longer offered for sale. The recommended replacement product is LDC3726.

Laser Diode Controller, 200/500mA, 10V, 32W TEC, USB & GPIB, 220 VAC [Discontinued]

Technical Specs

  • Laser Current
    0.5 A
  • Laser Compliance Voltage
    10 V  
  • TE Current Range
    -4.00 to +4.00 A
  • TE Voltage Range
    -8.0 to +8.0 V
  • TE Output Power
    32 W  
  • Temperature Coefficient
    <50 ppm FS/°C
  • Temperature Range
    –100°C to 199°C
  • Computer Interfaces
    GPIB and USB
  • Power Requirements
    220 VAC
  • Laser Current Resolution
    10 µA  
  • Laser Current Accuracy
    ±0.05% of FS
  • Transfer Function
    50 mA/V  
  • Current Output 24 h Stability
    <40 ppm FS
  • Current Output 1 h Stability
    <20 ppm FS
  • External Modulation High Bandwidth
    DC to 1 MHz
  • External Modulation Low Bandwidth
    DC to 15 kHz
  • Laser Output Noise/Ripple Low Bandwidth
    2 µA
  • Laser Output Noise/Ripple High Bandwidth
    4 µA
  • Display Type
    5-Digit Green LED
  • Forward Voltage Accuracy
    ±2.5%
  • Forward Voltage Resolution
    50 mV  
  • TEC Current Limit Accuracy
    ±0.05 A
  • TEC Current 24h Stability
    <0.01°C
  • TEC Current 1h Stability
    <0.004°C
  • TEC Ripple/Noise (rms)
    <1 mA
  • Photodiode Current Accuracy
    ±2.5 µA
  • Photodiode Current Range
    5-5000 µA
  • Photodiode Reverse Bias
    0-5 V
  • Weight
    10.2 kg  

Related Products