Laser Diode, Fiber Pigtailed, 635 nm, 1.2 mW, 9/125 Single-mode, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    635 nm  
  • Center Wavelength Tolerance
    ±10 nm
  • Output Power
    1.2 mW  
  • Maximum Operating Current
    70 mA  
  • Threshold Current
    50 mA  
  • Rise/Fall Time
    1.5 ns  
  • Core Diameter
    9 µm  
  • Cladding Diameter
    125 µm  
  • Fiber Connector
    FC/PC
  • Operating Temperature
    -10 to 40°C
  • Pin-Out
    2 AC