Sorry, this product is no longer offered for sale. The recommended replacement product is LDC3916374.

Combination Driver & TEC Module, 1000mA, 6V, 12W TEC, Modulation [Discontinued]

Technical Specs

  • Type
    LDC-3900 Controller Card
  • Laser Current
    1 A
  • Laser Compliance Voltage
    6 V
  • TE Current Range
    -2.00 to +2.00 A
  • TE Voltage Range
    -6.00 to +6.00 V
  • TE Output Power
    12 W  
  • Temperature Coefficient
    100 ppm/ °C
  • Temperature Range
    –99.9 to 99.9°C
  • Laser Current Resolution
    100 µA  
  • Current Output 24 h Stability
    50 ppm FS
  • Current Output 1 h Stability
    25 ppm FS
  • External Modulation High Bandwidth
    0-200 kHz
  • Laser Output Noise/Ripple High Bandwidth
    <4 µA
  • TEC Current 24h Stability
    <±0.1°C
  • TEC Current 1h Stability
    <±0.05°C
  • TEC Ripple/Noise (rms)
    <1 mA
  • Photodiode Current Range
    0-4000 µA
  • Photodiode Current Resolution
    1 µA  
  • Photodiode Reverse Bias
    0-5 V