Sorry, this product is no longer offered for sale.
Combination Driver & TEC Module, 200mA, 5V, 8W TEC [Discontinued]

The LCM-39420 Current Source/TE Controller Module is a precision laser controller (current source and temperature controller) module for use in the LDC- 3900 Modular Laser Diode Controller. The integrated laser diode current source provides up to 200mA of high stability low noise current output with integrated laser diode protection circuits. Standard current source features include constant current and constant power operation modes. The LCM39420 also includes an 8W thermoelectric temperature controller that is compatible with thermistor, IC and RTD temperature sensors providing convenience and flexibility over a broad range of temperature control applications.
Resources & Downloads
Application Notes
Controlling Temperatures of Laser Diodes Thermoelectrically(487.7 kB, PDF) Optimizing TE Drive Current(315.9 kB, PDF) Protecting Your Laser Diode(2.3 MB, PDF) Laser Diode Characteristics Overview(392.5 kB, PDF)
Manuals
LCM-39420 Controller User's Manual(330.7 kB, PDF)
Literature
LDC-3900 4-Channel Laser Diode Controller Brochure(203.4 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CC305SCable, Laser Driver to Mount, 5 Amp, DB9 Male to DB9 Male | In Stock | ||||
![]() | CC306SCable, Laser Diode Driver, 5 Amp, DB9 Male to Bare Wire | In Stock | ||||
![]() | CC501HCable, TEC Controller to Bare Wire, 6 Amp, DB15 Male | In Stock | ||||
![]() | CC501HTControl Cable, TEC Controller to Mount, 6 Amp, DB15 Male to 7W2 Female | In Stock | ||||
![]() | CC501SCable, TEC Controller to Bare Wire, 5 Amp, DB15 Male | In Stock | ||||
![]() | CC505SControl Cable, TEC Controller to Mount, 5 Amp, DB15 Male to DB9 Female | In Stock |





