Sorry, this product is no longer offered for sale. It was discontinued on Nov 22, 2021
Optical Breadboard, LaserClean, 4.8 mm Skin, 24 x 60 x 2.3 in., 1/4-20
The LaserClean™ LC-25-2 Scientific Grade Honeycomb Core Optical Breadboard has a 2 foot width, a 5 foot length, and is 2.3 inches thick with 1/4-20 holes on a 1 inch grid. The LC Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding <±0.004 in. flatness over two feet square. The SG Breadboard offers a 3/16 in. ferromagnetic steel surface, enhanced damping, sealed holes, and a steel honeycomb core. This means the LC Series still out-performs other manufacturers’ top-of-the-line breadboards. Specifications
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Width
24 in.
Length
60 in.
Thickness
2.3 in.
Working Surface
3/16 in. thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Bottom Skin Material
0.134 in. thick carbon steel
Microlocks
No
Mounting Holes
1/4-20
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
1.0 in. grid
Mounting Hole Borders
0.5 in. borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
Weight
174 lb
Broadband Damping
Constrained layer core, damped working surface and composite edge finish
Width
24 in.
Length
60 in.
Thickness
2.3 in.
Working Surface
3/16 in. thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Bottom Skin Material
0.134 in. thick carbon steel
Microlocks
No
Mounting Holes
1/4-20
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
1.0 in. grid
Mounting Hole Borders
0.5 in. borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
Weight
174 lb