Sorry, this product is no longer offered for sale. The recommended replacement product is LBP2-HR-VIS3.

Laser Beam Profiler, 190-1100 nm Silicon CCD, 964 x 724 Pixels

Specifications

  • Detector Type
    Si CCD
  • Spectral Range
    190-1100 nm
  • Sensor Size
    7.1 x 5.3 mm
  • Pixel Spacing
    7.38 x 7.38 µm
  • Minimum Power Density
    1.2 nW/cm2
  • Minimum Spot Size
    74 µm
  • Damage Threshold
    50 W/cm2, 0.1 J/cm2 with all filters installed for < 100 ns pulse
  • Computer Interface
    USB3
  • Operating Mode
    Interline transfer CCD
  • Shutter
    30 µs to multiple frame times
  • Gain
    0 dB to 24 dB
  • Dynamic Range
    56 dB
  • Number of Pixels
    964 x 724
  • Saturation Intensity
    0.97 µW/cm2
  • Beam Size Accuracy
    ±2 %
  • Dimensions
    48 x 44 x 20.2 mm
  • CE
    Compliant
  • RoHS
    Compliant
  • Display Refresh Rate
    23 fps at full resolution (12 bit mode)

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Lens Tube AdaptersLT10-CMT-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 Internal C-Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Lens Tube AdaptersLT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29

Sparepart

Similar