Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is LBP2-HR-VIS3.

Laser Beam Profiler, 190-1100 nm Silicon CCD, 1928 x 1448 Pixels

Specifications

  • Detector Type
    Si CCD
  • Spectral Range
    190-1100 nm
  • Sensor Size
    7.1 x 5.3 mm
  • Pixel Spacing
    3.69 x 3.69 µm
  • Minimum Power Density
    1.2 nW/cm2
  • Minimum Spot Size
    37 µm
  • Damage Threshold
    50 W/cm2, 0.1 J/cm2 with all filters installed for < 100 ns pulse
  • Computer Interface
    USB3
  • Operating Mode
    Interline transfer CCD
  • Shutter
    30 µs to multiple frame times
  • Dynamic Range
    56 dB
  • Number of Pixels
    1928 x 1448
  • Saturation Intensity
    0.97 µW/cm2
  • Beam Size Accuracy
    ±2 %
  • Dimensions
    48 x 44 x 20.2 mm
  • CE
    Compliant
  • RoHS
    Compliant
  • Display Refresh Rate
    Up to 13 fps at full resolution (12 bit mode)

Related Products

Similar

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Lens Tube AdaptersLT10-CMT-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 Internal C-Mount Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Lens Tube AdaptersLT10-CMT-XThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 1.000-32 External C-Mount Thread
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29

Sparepart