Sorry, this product is no longer offered for sale.

Spherical Ball Micro Lens, 5.0 mm, 2.75 mm FL, 0.25 mm WD, 1300 nm

Technical Specs

  • Lens Shape
    Sphere
  • Diameter
    5.0 mm
  • Lens Material
    Grade A LaSF N9
  • Antireflection Coating
    1300 nm
  • Lens Type
    Micro Ball Lens
  • Effective Focal Length (EFL)
    2.78 mm
  • Wavelength Range
    1300 nm
  • Working Distance
    0.25 mm
  • Diameter Tolerance
    ±0.001 mm
  • f/CA
    0.69 mm
  • Clear Aperture
    4.0 mm