Sorry, this product is no longer offered for sale. The recommended replacement product is LI-4X.

Infinity Corrected Objective Lens, 4x, 0.10 NA, 45.5 mm FL

Specifications

  • Objective Type
    Infinity Corrected
  • Magnification
    4x
  • Numerical Aperture
    0.1  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    45.5 mm  
  • Working Distance
    8.8 mm  
  • Back Focal Length (BFL)
    Infinite
  • Clear Aperture
    9.0 mm  

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Objective LensesM-5XMicroscope Objective Lens, 5x, 0.10 NA, 25.4 mm Focal Length
In Stock
$135

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$125
Microscope Objective Lens Mounts And AdaptersLH-OBJMicroscope Objective Holder, RMS-Threaded, 1.0 in. Axis Height
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$31
Objective Lens Precision XY PositionersSB18YZBDXY Optic Positioner, Precision, BD Differential Micrometers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,522
Objective Lens Adapter For Mirror MountsUPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$50