ValuMax Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 450 mm EFL, 400-700 nm

The KPX621-C N-BK7 Plano-Convex Lens is a 400-700 nm anti-reflection coated, 25.4 mm diameter N-BK7 plano-convex lens with an effective focal length of 450 mm. It has = λ/2 surface irregularity, 60-40 scratch-dig. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Resources & Downloads
Software
KPX621_ZEMAX(965 B, ZIP)
Other
KPX621-C RoHS Certificate(706.9 kB, PDF) MgF2 Raw Data.xlsx(63.2 kB, XLSX)
Related Products
Similar
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





