Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024

Plano-Convex Lens, ValuMax, N-BK7, 25.4 mm, 88.3 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    25.4 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy, Irregularity
    λ/2
  • Surface Accuracy, Power
    2.5 λ  
  • F/#
    3.4  
  • Effective Focal Length (EFL)
    88.3 mm  
  • Back Focal Length (BFL)
    85.14 mm  
  • Radius of Curvature (R)
    45.803 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm  
  • Center Thickness (T<sub>c</sub>)
    4.80 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -3.16 mm  
  • Design Wavelength
    546.1 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0.25-0.75 mm
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±2 %
  • Diameter Tolerance
    +0/-0.15 mm
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Resources & Downloads

3D Product Models
Software
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Uncoated N-BK7 Plano-Convex LensesKPX091Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 88.3 mm EFL, Uncoated
$37
MgF2 Visible N-BK7 Plano-Convex LensesKPX091-CPlano-Convex Lens, N-BK7, 25.4 mm Diameter, 88.3 mm EFL, 400-700 nm
$48
Visible N-BK7 Plano-Convex LensesKPX091AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 88.3 mm EFL, 430-700 nm
$44

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
A-Line Fixed Lens MountsLH-0.5AFixed Lens Mount, 0.50 in. (12.7 mm) Diameter, 8-32 Thread, A-LINE
$20
Lens TubesLT05-10Lens Tube, 1/2 inch diameter lenses, 1 inch length
$21
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
$59
Precision Multi-Axis Lens PositionersLP-05APrecision Lens Positioner, 0.5 in., 100 TPI XYθXθY, 80 TPI Z
$764