Plano-Convex Lens, ValuMax, N-BK7, 6.35 mm, 6.4 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    6.35 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Accuracy, Irregularity
    λ/2
  • Surface Accuracy, Power
    2.5 λ  
  • F/#
    1  
  • Effective Focal Length (EFL)
    6.4 mm  
  • Back Focal Length (BFL)
    2.85 mm  
  • Radius of Curvature (R)
    3.300 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm  
  • Center Thickness (T<sub>c</sub>)
    5.38 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -3.54 mm  
  • Design Wavelength
    546.1 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0-0.50 mm
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±2 %
  • Diameter Tolerance
    +0/-0.15 mm
  • Center Thickness Tolerance
    ±0.2 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
MgF2 Visible N-BK7 Plano-Convex LensesKPX510-CPlano-Convex Lens, ValuMax, N-BK7, 6.35 mm, 6.4 mm EFL, 400-700 nm
$27
Uncoated N-BK7 Plano-Convex LensesKPX010Plano-Convex Lens, N-BK7,6.35 mm Diameter, 6.4 mm EFL, Uncoated
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$33
Visible N-BK7 Plano-Convex LensesKPX010AR.14Plano-Convex Lens, N-BK7, 6.35 mm Diameter, 6.4 mm EFL, 430-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$42
MgF2 Visible N-BK7 Plano-Convex LensesKPX010-CPlano-Convex Lens, N-BK7, 6.35 mm Diameter, 6.4 mm EFL, 400-700 nm
$41

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Precision Multi-Axis Lens PositionersLPLH-25TOptic Holder, 0.25 in. Diameter, 0.875-20 Thread, For LP-05A Series
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Nested Optic Rotation MountsLH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
A-Line Fixed Lens MountsLH-50R25Lens Adaptor, 0.5 in. Mount to 0.25 in. Diameter Lens, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
Opti-Claw Self-Centering Variable Size Lens Mounts9872-KOpti-Claw Mount, Tilting, Tiny, 0.06-0.63 in., 3 Allen-Key Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$349