Sorry, this product is no longer offered for sale.

Plano-Convex Lens, N-BK7, 15.0 mm Diameter, 80 mm EFL, 400-700 nm

Technical Specs

  • Lens Shape
    Plano-Convex
  • Diameter
    15.0 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    400-700 nm
  • Coating Type
    Visible Single-Layer MgF2
  • Coating Code
    -C
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/4
  • F/#
    5.3  
  • Effective Focal Length (EFL)
    80.0 mm  
  • Back Focal Length (BFL)
    78.20 mm  
  • Radius of Curvature (R)
    41.498 mm  
  • Edge Thickness (Te)
    2.0 mm  
  • Center Thickness (Tc)
    2.70 mm  
  • Principal Plane 2 (P2)
    -1.80 mm  
  • Centration
    ≤3 arc min
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning