Sorry, this product is no longer offered for sale.

Plano-Convex Lens, N-BK7, 15.0 mm Diameter, 18 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    15.0 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • Surface Flatness
    λ/4
  • F/#
    1.2  
  • Effective Focal Length (EFL)
    18.0 mm  
  • Back Focal Length (BFL)
    14.20 mm  
  • Radius of Curvature (R)
    9.337 mm  
  • Edge Thickness (T<sub>e</sub>)
    1.9 mm  
  • Center Thickness (T<sub>c</sub>)
    5.70 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -3.80 mm  
  • Centration
    ≤3 arc min
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning