Sorry, this product is no longer offered for sale. It was discontinued on Sep 28, 2020

Plano-Convex Lens, N-BK7, 14.0 mm Diameter, 25 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    14.0 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    60-40 scratch-dig
  • F/#
    1.8  
  • Effective Focal Length (EFL)
    25.0 mm  
  • Back Focal Length (BFL)
    22.40 mm  
  • Radius of Curvature (R)
    12.968 mm  
  • Edge Thickness (T<sub>e</sub>)
    1.9 mm  
  • Center Thickness (T<sub>c</sub>)
    4.00 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -2.60 mm  
  • Centration
    ≤3 arc min
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning