Plano-Convex Lens, N-BK7, 76.2 mm Diameter, 200 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Convex
  • Diameter
    76.2 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • F/#
    2.6  
  • Effective Focal Length (EFL)
    200 mm  
  • Back Focal Length (BFL)
    193.22 mm  
  • Radius of Curvature (R)
    103.360 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.0 mm  
  • Center Thickness (T<sub>c</sub>)
    10.270 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -6.77 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Uncoated N-BK7 Bi-Convex LensesKBX166Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 200 mm EFL, Uncoated
In Stock
$74
Uncoated UVFS Plano-Convex LensesSPX049Plano-Convex Lens, Fused Silica, 50.8 mm, 200 mm EFL, Uncoated
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$287
Uncoated N-BK7 Plano-Concave LensesKPC070Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -200 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$76
Uncoated UVFS Bi-Convex LensesSBX061Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 200 mm EFL, Uncoated
In Stock
$312
Uncoated UVFS Plano-Concave LensesSPC046Plano-Concave Lens, Fused Silica, 50.8 mm, -200 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$481

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Groove Registered Variable Size Lens MountsVLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180