Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, 650-1000 nm

The KPX193AR.16 N-BK7 Precision Plano-Convex Lens is a 650 to 1000 nm anti-reflection coated, 2 inch (50.8 mm) diameter, N-BK7 plano-convex lens with an effective focal length of 150 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Resources & Downloads
Other
KPX193AR.16 RoHS Certificate(710.2 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX046AR.16Plano-Convex Lens, Fused Silica, 50.8 mm, 150 mm EFL, 650-1000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX160AR.16Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 150 mm EFL, 650-1000nm | |||||
![]() | SPC049AR.16Plano-Concave Lens, Fused Silica, 50.8 mm, -150 mm EFL, 650-1000 nm | |||||
![]() | KPC073AR.16Plano-Concave Lens, N-BK7, 50.8 mm Diameter, -150 mm EFL, 650-1000 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBX058AR.16Bi-Convex Lens, Fused Silica, 50.8 mm Diameter, 150 mm EFL, 650-1000nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-2AVariable Size Lens Mount, 17.8-57.1 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More |












