Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 400 mm EFL, 650-1000 nm

The KPX115AR.16 N-BK7 Precision Plano-Convex Lens is a 650 to 1000 nm anti-reflection coated, 1 inch (25.4 mm) diameter, N-BK7 plano-convex lens with an effective focal length of 400 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Resources & Downloads
Other
KPX115AR.16 RoHS Certificate(707.1 kB, PDF) AR.16 Raw Data.xlsx(100.4 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX115AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 400 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX175AR.16Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 400 mm EFL, 650-1000nm | In Stock | ||||
![]() | KPX208AR.16Plano-Convex Lens, N-BK7, 50.8 mm Diameter, 400 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX115-CPlano-Convex Lens, N-BK7, 25.4 mm Diameter, 400 mm EFL, 400-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX114AR.16Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 350 mm EFL, 650-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









