Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 225 mm EFL, 400-700 nm

The KPX108-C N-BK7 Precision Plano-Convex Lens is a 400 to 700 nm anti-reflection coated, 1 inch (25.4 mm) diameter, N-BK7 plano-convex lens with an effective focal length of 225 mm. It has = λ/4 surface irregularity, 40-20 scratch-dig, and is designed to meet the demanding requirements of laser electro-optic applications. It is manufactured from fine annealed optical glass and polished to tight tolerances using master test plates ensures minimum wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. N-BK7 is an excellent material for most visible and near infrared applications. It is the most common optical glass, and it provides great performance at a good value.
Resources & Downloads
Software
KPX108_ZEMAX(969 B, ZIP) KPX108-C Zemax File(5.3 kB, ZMX)
2D Product Drawings
PLANOCO1 VEX-S(89.6 kB, PDF)
Other
KPX108-C RoHS Certificate(705.9 kB, PDF) MgF2 Raw Data.xlsx(63.2 kB, XLSX)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More |







