Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -50 mm EFL, 430-700 nm

The KPC040AR.14 N-BK7 Plano-Concave Lens is a 430 to 700 nm anti-reflection coated, 25.4 mm diameter, N-BK7, plano-concave lens with an effective focal length of -50 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision plano-concave lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Resources & Downloads
Other
KPC040AR.14 RoHS Certificate(707 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPC034AR.14Plano-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBC043AR.14Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -50 mm EFL, 430-700nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBC034AR.14Bi-Concave Lens, Fused Silica, 25.4 mm, -50 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAPX11Plano-Convex Lens, Calcium Fluoride, 25.4 mm, 50 mm FL, 180-8000 nm | |||||
![]() | CKV050AR.14Cylindrical Lens, Plano-Concave, N-BK7, 50.8x19 mm, -50mm FL, 430-700nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPC034AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -100 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC037AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -75 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX100AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC043AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -25 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX094AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 100 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX097AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 125 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX106AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC028AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -200 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC031AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -150 mm EFL, 430-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |















