Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -150 mm EFL, Uncoated

Specifications

  • Lens Shape
    Plano-Concave
  • Diameter
    25.4 mm
  • Lens Material
    N-BK7
  • Antireflection Coating
    Uncoated
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • F/#
    -5.9  
  • Effective Focal Length (EFL)
    -150 mm  
  • Back Focal Length (BFL)
    -151.64 mm  
  • Radius of Curvature (R)
    -77.520 mm  
  • Edge Thickness (T<sub>e</sub>)
    3.35 mm  
  • Center Thickness (T<sub>c</sub>)
    2.5 mm  
  • Principal Plane 2 (P<sub>2</sub>)
    -1.64 mm  
  • Design Wavelength
    589 nm
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Uncoated UVFS Plano-Concave LensesSPC025Plano-Concave Lens, Fused Silica, 25.4 mm, -150 mm EFL, Uncoated
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$133
Uncoated N-BK7 Plano-Convex LensesKPX100Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 150 mm EFL, Uncoated
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Uncoated N-BK7 Bi-Concave LensesKBC034Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -150 mm EFL, Uncoated
$45
Uncoated UVFS Plano-Convex LensesSPX025Plano-Convex Lens, Fused Silica, 25.4 mm, 150 mm EFL, Uncoated
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$127
Uncoated UVFS Bi-Concave LensesSBC025Bi-Concave Lens, Fused Silica, 25.4 mm, -150 mm EFL, Uncoated
$145

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
Compact Multi-Axis Lens PositionersLPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$373
Precision Multi-Axis Lens PositionersLP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,043
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
A-Line Fixed Lens MountsLH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Lens TubesLT10-20Lens Tube, 1 inch LT Series, 2 inch length
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24