Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -200 mm EFL, 430-700 nm

The KPC028AR.14 N-BK7 Plano-Concave Lens is a 430 to 700 nm anti-reflection coated, 25.4 mm diameter, N-BK7, plano-concave lens with an effective focal length of -200 mm. It is designed to meet the demanding requirements of laser electro-optic applications. Newport's N-BK7 precision plano-concave lenses are manufactured from fine annealed optical glass and are polished to tight tolerances using master test plates to ensure minimum wavefront distortion.
Specifications
- Lens ShapePlano-Concave
- Diameter25.4 mm
- Lens MaterialN-BK7
- Antireflection Coating430-700 nm
- Coating TypeVisible Multilayer
- Coating CodeAR.14
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz at 532 nm
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- F/#-7.8
- -200 mm
- -201.64 mm
- -103.360 mm
- 3.13 mm
- 2.5 mm
- Principal Plane 2 (P<sub>2</sub>)-1.64 mm
- Design Wavelength589 nm
- Centration≤3 arc min
- Chamfers0–0.8 mm face width
- Chamfers Angle/Tolerance45° ±15°, typical
- Focal Length Tolerance±1 %
- Diameter Tolerance+0/-0.1 mm
- Center Thickness Tolerance±0.1 mm
- Clear Aperture≥central 90% of diameter
- Cleaning

Resources & Downloads
3D Product Models
2D Product Drawings
PLANOCO1 CAV-S(88 kB, PDF)
Software
KPC028AR.14 Zemax File(5.2 kB, ZMX)
Other
KPC028AR.14 RoHS Certificate(709.3 kB, PDF) AR.14 Raw Data.xlsx(63.9 kB, XLSX)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX028AR.14Plano-Convex Lens, Fused Silica, 25.4 mm, 200 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPX106AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 200 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPC022AR.14Plano-Concave Lens, Fused Silica, 25.4 mm, -200 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBC031AR.14Bi-Concave Lens, N-BK7, 25.4 mm Diameter, -200 mm EFL, 430-700nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SBC022AR.14Bi-Concave Lens, Fused Silica, 25.4 mm, -200 mm EFL, 430-700 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LP-1APrecision Lens Positioner, 1.0 in., 100 TPI XYθXθY, 80 TPI Z | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-1AFixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-20Lens Tube, 1 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KPX109AR.14Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 250 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC040AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -50 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC037AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -75 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC034AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -100 mm EFL, 430-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KPC031AR.14Plano-Concave Lens, N-BK7, 25.4 mm Diameter, -150 mm EFL, 430-700 nm | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |














