Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, 400-700 nm

Model: KPA016-C

Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, 400-700 nm

Model: KPA016-C

Technical Specs

  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    12.0 mm
  • Lens Material
    B270 Optical Crown Glass
  • Antireflection Coating
    400-700 nm
  • Effective Focal Length
    8.0 mm  
  • Surface Quality
    80-50 scratch-dig
  • f/d
    0.67  
  • Principle Plane 2
    -3.87 mm  
  • Focal Length, Back
    4.13 mm  
  • Centration
    ±30 arc min
  • Radius 2
    12.18 mm  
  • Shape S2
    Convex
  • Diameter Tolerance
    +0/-0.3 mm
  • Focal Length Tolerance
    ±5 %
  • Center Thickness Tolerance
    ±0.2 mm
  • Edge Thickness
    1.65 mm  
  • Edge Thickness Tolerance
    ± 0.2mm
  • Clear Aperture
    0.433 in.
  • Thickness, Center 1
    5.9 mm  
  • Coating Type
    MgF2
  • Coating Code
    -C
  • Cleaning
    Non-abrasive method, acetone or isopropyl alcohol on lens tissue recommended
  • Wedge
    Dia. <10, ±30 arc min; 10 <25, ±35 arc min;25 <70, ±30 arc min; 75, ±20 arc min
  • Lens Type
    Aspheric Condenser

Resources & Downloads

2D / 3D CAD Software
Drawings And Cad

Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, 400-700 nm

Model: KPA016-C

$51.00
In Stock
   Compare
Add to List

Similar Products

Other Related Products

Compatible Products

Accessory Products