Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, Uncoated

Model: KPA016

Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, Uncoated

Model: KPA016

Technical Specs

  • Lens Shape
    Bi-Convex Aspheric
  • Diameter
    12.0 mm
  • Lens Material
    B270 Optical Crown Glass
  • Antireflection Coating
    Uncoated
  • Effective Focal Length
    8.0 mm  
  • Surface Quality
    80-50 scratch-dig
  • f/d
    0.8  
  • Principle Plane 2
    -3.05 mm  
  • Focal Length, Back
    4.95 mm  
  • Centration
    ±30 arc min
  • Radius 2
    12.18 mm  
  • Shape S2
    Convex
  • Edge Thickness
    1.65 mm  
  • Clear Aperture
    11 mm
  • Thickness, Center 1
    5.89 mm  
  • Cleaning
  • Wedge
    Dia. <10, ±30 arc min; 10 <25, ±35 arc min;25 <70, ±30 arc min; 75, ±20 arc min
  • Lens Type
    Aspheric Condenser

Resources & Downloads

2D / 3D CAD Software
Drawings And Cad
Other

Aspheric Condenser Lens, 12.0 mm Diameter, 8.0 mm EFL, Uncoated

Model: KPA016

$37.00
In Stock
   Compare
Add to List

Similar Products

Other Related Products

Compatible Products

Accessory Products